* {
  line-break: strict;
  box-sizing: border-box;
}

.mvslider__container {
  background-color: #525b5c;
}

.mvslider__inner {
  position: relative;
  z-index: 1;
  max-width: 1200px;
  margin-left: auto;
  margin-right: auto;
}

.mvslider__item img {
  object-fit: cover;
  width: 100%;
}
.splide__arrow {
  background-color: #525b5c;
  opacity: 1;
  border-radius: 0;
}
.splide__arrow svg {
  fill: #fff;
}
.splide__arrow--prev {
  left: 0;
}

.splide__arrow--next {
  right: 0;
}

.mvslider-controlarea {
  position: absolute;
  right: 0;
  bottom: 0;
  color: #fff;
  padding: 10px;
}
.mvslider__toggle {
  border: 1px solid #525b5c;
  border-radius: 2px;
  aspect-ratio: 1 / 1;
  width: 2.8rem;
  position: relative;
  z-index: 1;
  background-color: #fff;
  appearance: none;
}

.mvslider__toggle__play::before,
.mvslider__toggle__pause::before,
.mvslider__toggle__pause::after {
  content: "";
  position: absolute;
  z-index: 1;
  left: 50%;
  top: 50%;
  translate: -50% -50%;
}

.mvslider__toggle__pause::before,
.mvslider__toggle__pause::after {
  height: 12px;
  width: 2px;
  background-color: #525b5c;
}

.mvslider__toggle__pause::before {
  translate: -200% -50%;
}

.mvslider__toggle__pause::after {
  translate: 150% -50%;
}

.mvslider__toggle__play,
.mvslider__toggle__pause {
  font-size: 0;
}
.mvslider__toggle__play::before {
  border-left: 6px solid #525b5c;
  border-top: 6px solid transparent;
  border-bottom: 6px solid transparent;
}

.mvslider-controlarea .pagination,
.mvslider-progress {
  display: none;
}
