.splide__container{box-sizing:border-box;position:relative}.splide__list{backface-visibility:hidden;display:-ms-flexbox;display:flex;height:100%;margin:0!important;padding:0!important}.splide.is-initialized:not(.is-active) .splide__list{display:block}.splide__pagination{-ms-flex-align:center;align-items:center;display:-ms-flexbox;display:flex;-ms-flex-wrap:wrap;flex-wrap:wrap;-ms-flex-pack:center;justify-content:center;margin:0;pointer-events:none}.splide__pagination li{display:inline-block;line-height:1;list-style-type:none;margin:0;pointer-events:auto}.splide:not(.is-overflow) .splide__pagination{display:none}.splide__progress__bar{width:0}.splide{position:relative;visibility:hidden}.splide.is-initialized,.splide.is-rendered{visibility:visible}.splide__slide{backface-visibility:hidden;box-sizing:border-box;-ms-flex-negative:0;flex-shrink:0;list-style-type:none!important;margin:0;position:relative}.splide__slide img{vertical-align:bottom}.splide__spinner{animation:splide-loading 1s linear infinite;border:2px solid #999;border-left-color:transparent;border-radius:50%;bottom:0;contain:strict;display:inline-block;height:20px;left:0;margin:auto;position:absolute;right:0;top:0;width:20px}.splide__sr{clip:rect(0 0 0 0);border:0;height:1px;margin:-1px;overflow:hidden;padding:0;position:absolute;width:1px}.splide__toggle.is-active .splide__toggle__play,.splide__toggle__pause{display:none}.splide__toggle.is-active .splide__toggle__pause{display:inline}.splide__track{overflow:hidden;position:relative;z-index:0}@keyframes splide-loading{0%{transform:rotate(0)}to{transform:rotate(1turn)}}.splide__track--draggable{-webkit-touch-callout:none;-webkit-user-select:none;-ms-user-select:none;user-select:none}.splide__track--fade>.splide__list>.splide__slide{margin:0!important;opacity:0;z-index:0}.splide__track--fade>.splide__list>.splide__slide.is-active{opacity:1;z-index:1}.splide--rtl{direction:rtl}.splide__track--ttb>.splide__list{display:block}.splide__arrow{-ms-flex-align:center;align-items:center;background:#525b5c;border:0;cursor:pointer;display:-ms-flexbox;display:flex;height:2em;-ms-flex-pack:center;justify-content:center;opacity:.7;padding:0;position:absolute;top:50%;transform:translateY(-50%);width:2em;z-index:1}.splide__arrow svg{fill:#fff;height:1.2em;width:1.2em}.splide__arrow:hover:not(:disabled){opacity:.9}.splide__arrow:disabled{opacity:.3}.splide__arrow:focus-visible{outline:3px solid #0bf;outline-offset:3px}.splide__arrow--prev{left:1em}.splide__arrow--prev svg{transform:scaleX(-1)}.splide__arrow--next{
    right:1em
}
.splide.is-focus-in .splide__arrow:focus{
    outline:3px solid #0bf;
    outline-offset:3px
}.splide__pagination{
    bottom:.5em;
    left:0;
    padding:0 1em;
    position:absolute;
    right:0;z-index:1
}
.splide__pagination__page{
    background:#525b5c;
    border:0;
    display:inline-block;
    height:8px;
    margin:3px;
    opacity:.7;
    padding:0;
    position:relative;
    transition:transform .2s linear;
    width:8px
}.splide__pagination__page.is-active{background:#fff;transform:scale(1.4);z-index:1}.splide__pagination__page:hover{cursor:pointer;opacity:.9}.splide__pagination__page:focus-visible{outline:3px solid #0bf;outline-offset:3px}.splide.is-focus-in .splide__pagination__page:focus{outline:3px solid #0bf;outline-offset:3px}.splide__progress__bar{background:#ccc;height:3px}.splide__slide{-webkit-tap-highlight-color:rgba(0,0,0,0)}.splide__slide:focus{outline:0}@supports(outline-offset:-3px){.splide__slide:focus-visible{outline:3px solid #0bf;outline-offset:-3px}}@media screen and (-ms-high-contrast:none){.splide__slide:focus-visible{border:3px solid #0bf}}@supports(outline-offset:-3px){.splide.is-focus-in .splide__slide:focus{outline:3px solid #0bf;outline-offset:-3px}}@media screen and (-ms-high-contrast:none){.splide.is-focus-in .splide__slide:focus{border:3px solid #0bf}.splide.is-focus-in .splide__track>.splide__list>.splide__slide:focus{border-color:#0bf}}.splide__toggle{cursor:pointer}.splide__toggle:focus-visible{outline:3px solid #0bf;outline-offset:3px}.splide.is-focus-in .splide__toggle:focus{outline:3px solid #0bf;outline-offset:3px}.splide__track--nav>.splide__list>.splide__slide{border:3px solid transparent;cursor:pointer}.splide__track--nav>.splide__list>.splide__slide.is-active{border:3px solid #000}.splide__arrows--rtl .splide__arrow--prev{left:auto;right:1em}.splide__arrows--rtl .splide__arrow--prev svg{transform:scaleX(1)}.splide__arrows--rtl .splide__arrow--next{left:1em;right:auto}.splide__arrows--rtl .splide__arrow--next svg{transform:scaleX(-1)}.splide__arrows--ttb .splide__arrow{left:50%;transform:translate(-50%)}.splide__arrows--ttb .splide__arrow--prev{top:1em}.splide__arrows--ttb .splide__arrow--prev svg{transform:rotate(-90deg)}.splide__arrows--ttb .splide__arrow--next{bottom:1em;top:auto}.splide__arrows--ttb .splide__arrow--next svg{transform:rotate(90deg)}.splide__pagination--ttb{bottom:0;display:-ms-flexbox;display:flex;-ms-flex-direction:column;flex-direction:column;left:auto;padding:1em 0;right:.5em;top:0}