Murata front end power supplies expands to include high density 650W in D1U54 Series

  • Power Products

05/02/2016

D1U54P-W-650

Murata has announced the D1U54P-W-650-12-HBxC series of 650 Watt power supplies manufactured by Murata Power Solutions. Packaged in industry standard 1U format measuring 54.5 x 40 mm (2.15 x 1.57 inches), it has a length of only 228.6 mm (9 inches) compared to 12" length of other power supplies in this family. Delivering a power density of 21.4 Watts per cubic inch, this compact power supply exceeds the 80 PLUS Platinum efficiency requirements. Featuring a single 12 VDC primary output, it also provides a standby 12 VDC / 2A output.

These hot pluggable units are capable of N+1 redundancy and feature an active current sharing (ORING FET) permitting connecting up to a maximum of 8 in parallel.

Control features include an I²C compliant PMBus™ interface and front panel LED status indicators. Overvoltage, overcurrent, and over temperature protection is included across the range.

Forced-air cooling is facilitated by a low noise, variable speed fan; the direction of airflow, front to back or back to front, can be specified at the time of order.

The D1U54P-W-650 is an AC input unit accommodating the full universal input range from 90 to 264 VAC. A DC input model, D1U54-D-650, is also available in same size.

The D1U54P-x-650 series is aimed at distributed power architecture applications and is ideal for use with networking equipment and server and storage systems.

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter