Murata Announces Panel Mount Digital Thermometers

  • Thermistors (Temperature Sensors)

24/05/2016

DMR20-1-TMP-R-C digital thermometer

Murata announces the addition of a thermometer to Murata Power Solutions DMR20 series of round, miniature digital panel meters. The DMR20-1-TMP-R-C digital thermometer has been designed to monitor ambient air temperatures in the range of -40°C (-40°F) to +105°C (+221°F) using an NTC thermistor as the sensing element. This meter is packaged in a round polycarbonate housing designed to easily mount in a 1.2 inch (30.5mm) “oil tight” panel cut out.

The DMR20-1-TMP-R-C utilizes easy-to-read LED displays and precision components to achieve typical accuracies of ±1 degree Celsius. Digital displays provide more accuracy and greater resolution than analog meters, as well as being more rugged and, depending on the application, more cost-effective.

The DMR20-1-TMP-R-C operates from either a 24 VAC or 6 – 50 VDC power source and covers a wide temperature range for use in many environments. Typical applications include heating and cooling equipment, refrigeration, recreational vehicles, industrial ovens and heaters, process monitoring, burn-in instrumentation, test and measurement and weather monitoring.

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter