CeramicCapacitorDE1 Series

  • Safety Standard
  • Complied with RoHS
  • REACH
Read more
DE1 Series Safety Standard Certified Lead Type Disc Ceramic Capacitors for General Purpose / IEC60384-14 Class X1/Y1

Safety Standard Certified Lead Type Disc Ceramic Capacitors for Consumer Electronics & Industrial Equipment

IEC60384-14 X1/Y1 Class Certified Product (Reinforced insulation product)

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment

Features

1. IEC60384-14 certified product.

Please down load Safety Standard Certification (Type RB: X1/Y1) from here.

2. Rated voltage of 760 VAC (r.m.s.) has been approved for Class X1,.

And 500 VAC (r.m.s.) for Class Y1.

3. Coated with a flame-retardant epoxy resin (equivalent to UL94V-0), and guaranteed to operating temperature up to 125°C.

Uses a halogen-free (*2) external resin.

(*2) Definition of halogen free
Br = 900 ppm or less
Cl = 900 ppm or less
Br+Cl = 1,500 ppm or less

Example of Structure

Specifications

Size(mm) 6.0mm - 14.0mm
Rated Voltage 500Vac(r.m.s.)
Capacitance 10pF - 4700pF
Main applications X/Y capacitors for AC line filters and capacitors for primary and secondary coupling, used in industrial devices such as inverters for motor control

Lineup

  • You can see the search result of the item you click on the capacitance chart.