- Murata Makes it Smaller
- With our packaging technology, Murata’s Bluetooth® modules are extremely small, so you have more space for you. Metal coat shielding technology eliminates the need for a metal can shielding and minimizes your cost and size. When space is at a premium, look to Murata to keep it small without sacrificing Bluetooth® features or power.
- Murata Makes it Easier
- RF design is already covered. Just mount Murata module and no need to hassle with high frequency analog design. Certified modules are much easier since FCC/IC/CE/TELEC are already tested. With embedded MCU modules are the easiest and smallest solution. On-board antenna modules are also available.
- Murata Makes it Faster
- With the good RF design, you can keep using higher data rate in longer range. With lower data rate, the communication distance can be much longer. Our modules are well tuned to have the good RF performance. We also support antenna and matching for your application.