/* =====================================================================
   CSS Custom Properties (Design Tokens)
   My Murata Story
   ===================================================================== */

:root {
  /* =========================================
       Colors
       ========================================= */
  --mms-color-primary: #f5002f;
  --mms-color-secondary: #525b5c;
  --mms-color-text: #222222;
  --mms-color-border: #dbdbdb;

  /* =========================================
       Typography - Font Family
       ========================================= */
  --mms-font-family-base: "FSEmeric", sans-serif;
  --mms-font-family-accent: "Noto Sans JP", sans-serif;
}

/* =====================================================================
   My Murata Story TOP
   ===================================================================== */

.mms-kv {
  position: relative;
  container-type: inline-size;
  width: 100%;
}

.mms-kv__inner {
  display: grid;
  grid-template-rows: auto 1fr;
  min-height: 500px;
}

.mms-kv__body {
  grid-row: 2;
  grid-column: 1;
  z-index: 2;
  display: grid;
  place-items: center;
  padding: 4rem 2rem;
  text-align: center;
  color: #ffffff;
  text-shadow: 0 2px 4px rgba(0, 0, 0, 0.3);
}

.mms-kv__body h1 {
  font-size: 9rem;
  font-weight: 700;
  margin-bottom: 2rem;
  line-height: 1.5;
}

.mms-kv__body p {
  font-size: 1.8rem;
  line-height: 1.7;
  text-align: start;
}

.mms-kv__media {
  grid-row: 2;
  grid-column: 1;
  z-index: 1;
  width: 100%;
  height: 100%;
  overflow: hidden;
}

.mms-kv__media img {
  width: 100%;
  height: 100%;
  object-fit: cover;
}

.mms-cards {
  display: grid;
  grid-template-columns: 1fr;
  gap: 4.5rem;
  max-width: 1200px;
  margin: 0 auto;
  padding: 4.5rem 0 15rem;
  align-items: stretch;
}

.mms-cards+.l-container._full {
  margin-top: 0;
}

.mms-card {
  container-type: inline-size;
  width: 100%;
  margin: 0 auto;
}

.mms-card__inner {
  display: grid;
  grid-template-columns: 1fr 1fr;
  grid-template-rows: 1fr;
  height: 100%;
  background: #F2F2F2;
  overflow: hidden;
}

.mms-card__body {
  display: grid;
  grid-template-rows: auto auto;
  gap: 1.6rem;
  padding: 2rem 4rem;
  align-content: center;
}

.mms-card__text h2 {
  font-size: 2.6rem;
  font-weight: 700;
  line-height: 1.6;
  margin-bottom: 1.2rem;
  color: var(--mms-color-text);
}

.mms-card__action {
  align-self: start;
}

.mms-card__link {
  display: inline-flex;
  align-items: center;
  justify-content: flex-end;
  gap: 1.6rem;
  width: 100%;
  max-width: 217px;
  height: 46px;
  border-radius: 50px;
  z-index: 1;
  overflow: hidden;
  transition: color 0.3s ease;
}

a.mms-card__link {
  background-color: var(--mms-color-primary);
  color: #FFFFFF;
  font-size: 1.6rem;
  font-weight: 700;
  border: 2px solid var(--mms-color-primary);
}

.mms-card__link::before {
  content: "";
  position: absolute;
  top: 0;
  right: 0;
  bottom: 0;
  left: 0;
  z-index: -1;
  background-color: #F2F2F2;
  border-radius: 50px;
  opacity: 0;
  transform: translate(calc(-100% + 57px));
  transform-origin: center left;
  transition: transform 0.2s ease, opacity 0.2s ease;
}

.mms-card__link:hover::before {
  opacity: 1;
  transform: translate(0);
}

.mms-card__link:hover {
  color: var(--mms-color-primary);
}

a.mms-card__link.c-button._arr-r::after,
span.silde-button.c-button._arr-r::after {
  color: #F2F2F2;
}

span.c-button._arr-r::after {
  color: #F2F2F2;
}

span.c-button._arr-r:hover::after {
  color: var(--mms-color-primary);
}

a.mms-card__link.c-button._arr-r:hover::after,
span.silde-button.c-button._arr-r:hover::after {
  color: var(--mms-color-primary);
}

.mms-card__media {
  position: relative;
  overflow: hidden;
}

.mms-card__image {
  width: 100%;
  height: 100%;
  object-fit: contain;
  transition: transform 0.3s ease;
}

.mms-card__inner:has(.mms-card__link:hover) .mms-card__image {
  transform: scale(1.1);
}

.sp-only {
  display: none;
}

@media (max-width: 1120px) {
  .mms-card__text h2 {
    font-size: 2rem;
  }

  .pc-only {
    display: none;
  }
}

@media (max-width: 767px) {
  .mms-cards {
    align-items: stretch;
    grid-auto-rows: 1fr;
    padding: 4rem 0 8rem;
    gap: 4rem;
  }

  .mms-card {
    display: grid;
    min-height: 447px;
  }
}

@container (max-width: 768px) {
  .mms-kv__inner {
    grid-template-rows: auto auto;
  }

  .mms-kv__body {
    grid-row: 1;
    background-color: #f5f5f5;
    color: var(--mms-color-text);
    text-shadow: none;
    padding: 0 1.5rem;
  }

  .mms-kv__body h1 {
    font-size: 3.2rem;
    margin-top: 2rem;
    margin-bottom: 0;
  }

  .mms-kv__body p {
    font-size: 1.6rem;
    padding: 2rem 0;
  }

  .mms-kv__media {
    grid-row: 2;
  }

  .mms-card {
    max-height: none;
  }

  .mms-card__inner {
    grid-template-columns: 1fr;
    grid-template-rows: auto auto auto;
    height: 100%;
  }

  .mms-card__media {
    min-height: 200px;
    order: 1;
  }

  .mms-card__image {
    object-fit: cover;
  }

  .mms-card__body {
    display: contents;
  }

  .mms-card__text {
    padding: 1.8rem 1.8rem 0;
    order: 2;
  }

  .mms-card__text h2 {
    font-size: 2rem;
  }

  .mms-card__action {
    padding: 1.5rem;
    order: 3;
    display: flex;
    justify-content: center;
  }
}

@container (min-width: 768px) {
  .mms-card {
    max-height: 400px;
  }
}

@media (min-width: 768px) {
  .l-main__body {
    padding-top: 0;
    padding-bottom: 0;
  }
}

/* =====================================================================
   My Murata Story Scene
   ===================================================================== */

.p-hero-header__content {
  background: #F2F2F2;
  color: var(--mms-color-text);
}

.p-hero-header__title h1 {
  margin-bottom: 1.8rem;
  line-height: 1.5;
}

.mms-interview__heading {
  font-size: 3.8rem;
  font-weight: 700;
  margin-top: 4.6rem;
  color: var(--mms-color-primary);
}

.mms-interview__intro {
  margin-top: 4.2rem;
  font-size: 1.8rem;
  line-height: 1.8;
  font-weight: 700;
}

.mms-interview__intro+.mms-interview__intro {
  margin-top: 1.5rem;
}

.mms-interview__annotation {
  font-size: 1.3rem;
}

.mms-interviewMember {
  display: flex;
  flex-wrap: wrap;
  padding: 0 5rem;
  margin: 4.5rem 0 6.5rem;
}

.mms-interview-member__cell {
  width: 50%;
  margin-top: 2.3rem;
}

.mms-interview-member__name {
  font-size: 1.8rem;
  font-weight: 700;
}

.mms-interview__lead {
  font-size: 2.4rem;
  font-weight: 700;
  line-height: 1.5;
}

dl+.mms-interview__lead,
.mms-interview__lead+p,
div+.mms-interview__lead,
figure+.mms-interview__lead,
p.mms-interview__text+.mms-interview__lead,
p.mms-interview__interviewer+.mms-interview__lead {
  margin-top: 4.5rem;
}

.mms-interview__interviewer::before {
  content: "―";
  margin-right: 0.25em;
}

.mms-interview__quote {
  overflow: hidden;
  font-size: 1.6rem;
  line-height: 1.8;
}

.mms-interview__name {
  float: left;
  font-weight: 700;
  margin-top: 3.2rem;
}

:lang(en) .mms-interview__name, :lang(ko) .mms-interview__name {
  margin-right: 1rem;
}

.mms-interview__comment {
  margin-top: 3.2rem;
}

.mms-interview__comment+.mms-interview__comment {
  margin-top: 1rem;
}

.mms-interview__media {
  margin: 2.8rem 0 0;
  text-align: center;
}

.mms-interview__media figcaption {
  margin-top: 2rem;
  margin-bottom: 0;
  font-size: 1.4rem;
  text-align: left;
}

.mms-interview__column {
  max-width: 1200px;
  margin: 0 auto;
  padding: 4rem 0 0;
  container-type: inline-size;
  container-name: photo-wrapper;
}

.mms-interview__column-media {
  display: flex;
  flex-direction: column;
  gap: 2rem;
  align-items: center;
}

.mms-interview__column-media img {
  display: block;
}

.mms-interview__interviewer {
  font-weight: 700;
}

.mms-interview__text,
.mms-interview__interviewer {
  margin-top: 2.8rem;
  margin-bottom: 0;
  font-size: 1.6rem;
  line-height: 1.8;
}

.tablet-only {
  display: block;
}

.mms-interview-member__box {
  background-color: #F2F2F2;
  padding: 4rem 3rem;
  margin: 4.5rem auto;
}

.mms-interview-member__title {
  font-size: 2.4rem;
  font-weight: 700;
  color: var(--mms-color-primary);
  margin-bottom: 2rem;
  font-family: var(--mms-font-family-accent);
}

.mms-interview-member__list {
  display: grid;
  gap: 0.6rem;
  list-style: none;
}

.mms-interview-member__list li {
  font-size: 1.8rem;
}

.mms-voices {
  margin-top: 5rem;
}

.mms-voices + .mms-interview__text {
  padding-top: 5rem;
  margin-top: 5rem;
  border-top: 2px solid var(--mms-color-border);
}

.mms-voices__title {
  font-size: 3.8rem;
  color: var(--mms-color-primary);
  font-weight: 700;
  margin-bottom: 5rem;
  padding-top: 5rem;
  border-top: 2px solid var(--mms-color-border);
}

.mms-voices__list {
  display: grid;
  gap: 5rem;
}

.mms-voice {
  container-type: inline-size;
  container-name: item;
}

.mms-voice__inner {
  display: grid;
  grid-template-columns: 1fr;
  gap: 2rem;
}

.mms-voice__body {
  display: contents;
}

.mms-voice__header {
  order: 1;
}

.mms-voice__media {
  width: 100%;
  min-width: 315px;
  margin: 0 auto;
  order: 2;
}

.mms-voice__media img {
  width: 100%;
  height: 100%;
  display: block;
  object-fit: cover;
}

.mms-voice__description {
  order: 3;
  font-size: 1.6rem;
  line-height: 1.8;
  color: var(--mms-color-text);
}

.mms-voice__description p {
  margin-bottom: 1.6rem;
}

.mms-voice__description p:last-child {
  margin-bottom: 0;
}

.mms-voice__company {
  font-size: 1.6rem;
  color: var(--mms-color-text);
  font-weight: normal;
  margin-bottom: 0.4rem;
  line-height: 1.8;
}

p.mms-voice__name {
  font-size: 2.2rem;
  font-weight: 700;
  color: var(--mms-color-text);
  padding-bottom: 1.6rem;
  margin-bottom: 2.4rem;
  position: relative;
  line-height: 1.6;
}

p.mms-voice__name::after {
  content: '';
  position: absolute;
  bottom: 0;
  left: 0;
  width: 80px;
  height: 2px;
  background-color: var(--mms-color-primary);
}

@media screen and (min-width: 1024px) and (max-width: 1280px) {
  .p-hero-header__photo {
    height: 300px;
  }
}

@media screen and (min-width: 767px) and (max-width: 1024px) {
  .tablet-only {
    display: none;
  }

  .p-hero-header__title h1 {
    font-size: 2.4rem;
  }

  .p-hero-header__photo {
    height: 230px;
  }
}

@media (max-width: 767px) {
  .p-hero-header__title {
    padding: 4rem 4%;
  }

  .p-hero-header__title h1 {
    font-size: 2.4rem;
    margin-bottom: 0;
  }

  .mms-interview__heading {
    font-size: 2.4rem;
    margin-top: 4rem;
  }

  .mms-interview__intro {
    margin: 4rem 0 0;
    font-size: 1.8rem;
  }

  .mms-interview__annotation {
    font-size: 1.2rem;
  }

  .mms-interviewMember {
    position: relative;
    padding: 0;
    margin: 4.5rem 0;
    justify-content: space-between;
  }

  .mms-interview-member__cell {
    margin-top: 1.8rem;
  }

  .mms-interview-member__name {
    font-size: 1.6rem;
  }

  .mms-interview__lead {
    font-size: 2rem;
  }

  dl+.mms-interview__lead,
  .mms-interview__lead+p,
  div+.mms-interview__lead,
  figure+.mms-interview__lead {
    margin-top: 3.2rem;
  }

  .mms-interview__media {
    margin: 3.2rem 0 0;
  }

  .l-container.mms-interview {
    margin-bottom: 5rem;
  }

  .mms-interview__text,
  .mms-interview__interviewer {
    margin-top: 2.4rem;
  }

  .mms-interview-member__box {
    padding: 2.4rem 1.8rem;
  }

  .mms-interview-member__title {
    font-size: 2rem;
    margin-bottom: 1.3rem;
  }

  .mms-interview-member__list li {
    font-size: 1.4rem;
  }

  .sp-only {
    display: block;
  }

  .pc-only {
    display: none;
  }
}

@container item (min-width: 700px) {
  .mms-voice__inner {
    grid-template-columns: 315px 1fr;
    column-gap: 4.5rem;
  }

  .mms-voice__body {
    display: grid;
    grid-template-rows: min-content min-content;
  }

  .mms-voice__header {
    order: initial;
  }

  .mms-voice__media {
    order: initial;
  }

  .mms-voice__description {
    order: initial;
  }
}

@container photo-wrapper (min-width: 600px) {
  .mms-interview__column-media {
    flex-direction: row;
    align-items: flex-end;
    justify-content: center;
  }
}

@container photo-wrapper (max-width: 599px) {
  .mms-interview__column-media img {
    width: 100%;
    height: auto;
  }
}


@container photo-wrapper (min-width: 600px) {
  .mms-interview__column-media img {
    min-width: 0;
    width: auto;
    height: 30cqi;
  }
}

@container item (max-width: 699px) {
  p.mms-voice__name {
    font-size: 2rem;
    margin-bottom: 0;
  }

  p.mms-voice__name::after {
    width: 48px;
  }

  .mms-voice__media {
    max-width: 252px;
    min-width: 252px;
  }
}

@media (max-width: 767px) {
  .mms-voices__title {
    font-size: 2.4rem;
    text-align: center;
  }

  .mms-interview__column {
    padding: 2rem 0 0;
  }
}

@media (min-width: 1512px) {
  .p-hero-header__content {
    flex: 1;
    min-width: 0;
  }

  .p-hero-header__photo {
    flex-shrink: 0;
    width: 876px;
  }

  .p-hero-header__photo img {
    display: block;
    width: 100%;
    height: auto;
  }
}

/* =====================================================================
   splide_slide
   ===================================================================== */

.mms-related__title {
  text-align: center;
  color: var(--mms-color-secondary);
  margin-top: 8rem;
  margin-bottom: 2rem;
  font-size: 5rem;
  font-weight: 700;
}

.mms-related__slider {
  position: relative;
  max-width: 1200px;
  margin: 0 auto;
  display: flex;
  align-items: center;
  gap: 0;
}

.splide {
  flex: 1;
  max-width: 960px;
  margin: 0 auto;
}

.splide__track {
  width: 100%;
  border-radius: 15px;
}

.splide__slide {
  border-radius: 15px;
  overflow: hidden;
  position: relative;
}

.mms-slide__link {
  display: grid;
  grid-template-columns: 4.75fr 5.25fr;
  width: 100%;
  height: 100%;
  text-decoration: none;
  cursor: pointer;
}

.mms-slide__media {
  height: 100%;
  overflow: hidden;
  position: relative;
}

.mms-slide__image {
  width: 100%;
  height: 100%;
  object-fit: cover;
  transition: transform 0.5s ease;
}

.mms-slide__link:hover .mms-slide__image {
  transform: scale(1.1);
}

.mms-slide__body {
  height: 100%;
  background: #F2F2F2;
  display: flex;
  flex-direction: column;
  justify-content: space-between;
  padding: 4rem;
  color: var(--mms-color-text);
}

.mms-slide__title {
  font-size: 2.4rem;
  font-weight: 700;
  margin-bottom: 0;
  color: var(--mms-color-text);
}

.mms-slide__action {
  display: inline-flex;
  align-items: center;
  justify-content: flex-end;
  gap: 1.6rem;
  padding: 0 2rem;
  height: 46px;
  background-color: var(--mms-color-primary);
  color: #ffffff;
  border-radius: 50px;
  font-size: 1.6rem;
  font-weight: 700;
  border: 2px solid var(--mms-color-primary);
  position: relative;
  z-index: 1;
  overflow: hidden;
  transition: color 0.3s ease;
  width: 217px;
}

.mms-slide__action::after {
  content: "\EA2F";
  font-size: 1.6rem;
  display: inline-block;
}

.mms-slide__link:hover .mms-slide__action {
  color: var(--mms-color-primary);
  background: #F2F2F2;
}

.mms-slide__link:hover .mms-slide__action::after {
  color: var(--mms-color-primary);
}

.splide__arrow {
  background: var(--mms-color-secondary);
  width: 40px;
  height: 40px;
  position: absolute;
  transition: all 0.3s ease;
  border: 2px solid transparent;
  opacity: 1;
}

.splide__arrow:hover {
  background: rgba(255, 255, 255, 0.9);
  border: 2px solid var(--mms-color-secondary);
}

.splide__arrow svg {
  fill: #FFF;
  transition: fill 0.3s ease;
}

.splide__arrow:hover svg {
  fill: var(--mms-color-secondary);
}

.splide__arrow--prev {
  left: -60px;
  top: 50%;
  transform: translateY(-50%);
}

.splide__arrow--next {
  right: -60px;
  top: 50%;
  transform: translateY(-50%);
}

.mms-back-nav {
  container-type: inline-size;
  display: flex;
  justify-content: center;
  margin: 7.4rem 0 10rem;
}

.mms-back-nav__link {
  display: inline-grid;
  grid-template-columns: auto auto;
  justify-content: center;
  gap: 0.25em;
  min-width: 520px;
  min-height: 70px;
  align-items: center;
  padding: 0 3rem;
  background-color: var(--mms-color-secondary);
  color: #ffffff;
  border-radius: 10px;
  font-size: 2.4rem;
  text-decoration: none;
  transition: all 0.3s ease;
  border: 2px solid var(--mms-color-secondary);
  line-height: 1.2;
}

.mms-back-nav__link:hover {
  background-color: #ffffff;
  color: #525659;
  border: 2px solid #525659;
}

@media (max-width: 1100px) {
  .splide {
    max-width: calc(100% - 120px);
  }

  .mms-slide__title {
    font-size: 2rem;
  }

  .mms-slide__body {
    padding: 2rem 2.5rem;
  }
}

@media (max-width: 960px) {
  .mms-slide__body {
    padding: 1.5rem 2rem;
  }

  .splide {
    max-width: calc(100% - 180px);
  }

  .mms-related__title {
    font-size: 2.4rem;
  }

  .mms-back-nav {
    margin: 5rem 0 8rem;
  }

  .splide {
    max-width: calc(100% - 56px);
  }

  .splide__arrow {
    width: 32px;
    height: 32px;
  }

  .splide__arrow--prev {
    left: -40px;
  }

  .splide__arrow--next {
    right: -40px;
  }

  .mms-slide__image {
    object-fit: contain;
  }

  .splide__slide {
    height: auto;
  }

  .mms-slide__link {
    grid-template-columns: 1fr;
    grid-auto-rows: auto 1fr;
  }

  .mms-slide__body {
    padding: 1.5rem;
    align-items: center;
  }

  .mms-slide__title {
    margin-bottom: 0;
  }

  .mms-slide__action {
    padding: 0 2rem;
    height: 46px;
    margin-top: 1rem;
  }

  .mms-back-nav__link {
    width: 100%;
    min-width: auto;
    grid-template-columns: 1fr;
    gap: 0;
    font-size: 1.8rem;
    min-height: 80px;
    line-height: 1.3;
    text-align: center;
  }

  .mms-back-nav__link span:nth-child(2) {
    margin-top: -2.8rem;
  }
}

/* =====================================================================
   Murata Brand Story banner
   ===================================================================== */

.mms-banner {
  width: 100%;
  text-align: center;
}

.mms-banner_bg {
  background: var(--mms-color-border);
  padding: 7rem 0;
}

.mms-banner__link {
  display: grid;
  place-items: center;
  max-width: 700px;
  margin: 0 auto;
  overflow: hidden;
  text-decoration: none;
}

.mms-banner__picture,
.mms-banner__text {
  grid-area: 1 / 1;
}

.mms-banner__picture {
  display: block;
  overflow: hidden;
  max-height: 260px;
}

.mms-banner__image {
  display: block;
  width: 100%;
  height: 100%;
  object-fit: contain;
  object-position: center;
  transition: transform 0.4s ease;
  transform-origin: center center;
  transform: translateZ(0);
}

.mms-banner__text {
  display: grid;
  grid-template-columns: auto auto auto;
  gap: 0.25em;
  position: relative;
  z-index: 1;
  color: #ffffff;
  font-size: 5rem;
  font-weight: bold;
  text-shadow: 0 2px 4px rgba(0, 0, 0, 0.32);
  pointer-events: none;
}

.mms-banner__link:hover .mms-banner__image {
  transform: scale(1.1);
}

#mms-continue+.l-container,
main+footer {
  position: relative;
  z-index: 30;
}

@media (max-width: 767px) {
  .mms-banner__link {
    max-width: 300px;
  }

  .mms-banner__picture {
    max-height: 170px;
  }

  .mms-banner__text {
    align-self: center;
    grid-template-columns: 1fr;
    gap: 0;
    font-size: 3.6rem;
    line-height: 1;
    text-align: center;
  }
}

/* =====================================================================
   Print Styles
   ===================================================================== */

@page {
  size: A4;
  margin: 15mm;
}

@media print {

  *,
  *::before,
  *::after {
    box-shadow: none !important;
    text-shadow: none !important;
    transform: none !important;
    transition: none !important;
    animation: none !important;
  }

  #onetrust-banner-sdk {
    display: none;
  }

  .mms-kv {
    position: relative;
    container-type: inline-size;
    width: 100%;
  }

  .mms-kv__body {
    grid-row: 2;
    grid-column: 1;
    z-index: 2;
    display: grid;
    place-items: center;
  }

  .mms-kv__media img {
    object-fit: contain;
  }

  .mms-cards {
    display: block;
    padding: 2pt 0;
  }

  .mms-card {
    break-inside: avoid;
    page-break-inside: avoid;
    margin-bottom: 20pt;
    min-height: auto;
  }

  .mms-card__inner {
    display: grid;
    grid-template-columns: 1fr 1fr;
    border: 1px solid #ccc;
  }

  .mms-card__body {
    display: block;
    padding: 2rem;
  }

  .mms-card__text h2 {
    font-size: 11.5pt;
    margin-bottom: 8pt;
  }

  .mms-card__media {
    position: static;
  }

  .mms-card__image {
    width: 100%;
    height: auto;
    object-fit: contain;
  }

  .mms-card__link {
    display: inline-block;
    height: auto;
    padding: 6pt 12pt;
    font-size: 10pt;
  }

  .mms-banner__text {
    display: block;
    position: absolute;
    font-size: 16pt;
  }
}