RFIC chip sets
Murata Manufacturing Co., Ltd. completed acquisition of RF Monolithics, Inc. (hereafter, RFM) in July of this year, and will exhibit RFM products for the first time as Murata Group products.
Murata will introduce "modules with built-in SAW for close-proximity communications" and "RFIC chip sets" at CEATEC JAPAN 2012 to be held at Makuhari Messe in Chiba Prefecture from October 2 to 6, 2012.
About RFM
RFM, which was acquired in July of this year by Murata's U.S. subsidiary, has strengths in the development and sales of communication modules and high-frequency products based on SAW (surface acoustic wave) technology for the medical device, on-board device, industrial equipment, and energy-related markets. Murata intends to focus attention on these new markets, for which growth in wireless communications is expected. Murata aims to provide new value by fusing RFM's RF module design technology, original protocol technology*1 centering on FHSS (Frequency Hopping Spread Spectrum) , and system development know-how in the Machine To Machine (M2M) *2 field with Murata's own various hardware and software technologies.
RFM products will be introduced as specialized products for the medical device market at CEATEC JAPAN 2012. For additional information about the RFM products introduced at CEATEC, visit the RFM website
Outline of Exhibited Products
Modules with built-in SAW for close-proximity communications
Features
- These RF modules have a low-power-consumption design suited to electronic medical devices, and can be operated by a small-capacity battery.
- Integrating the RF block and SAW needed for communication between electronic medical devices into a single module helps to design more compact end-products.
Applications
- Medical applications (remote monitoring/remote measurement)
- Applications embedded in the human body
Part Number
TR1000, TR3000, TR7000 and TR8000 series
(Transmission only, reception only, and evaluation kits will also be available. )
External Size
TR3005 (403.5MHz) : A x B x C=10.1 (typ) x 6.9 (typ) x 1.9 (typ) mm

RFIC chip sets (300 to 510MHz and 863 to 960MHz bands)
Features
- Enables wireless communication between health monitoring devices and devices that obtain bio-information, and various monitor and database devices.
- Use of highly integrated chip sets with low power consumption helps to extend product life and design more compact end-products.
Applications
- Medical applications (remote monitoring/remote measurement)
Examples: Blood pressure meters, blood glucose meters, etc.
Part Number
TRC103 and TRC105 series
Electric characteristics
|
TRC103 series |
TRC105 series |
Current consumption |
3.0mA |
2.7mA |
Transmission power |
+11dBm |
+13dBm |
Data transfer rate |
200kb/s or more |
200kb/s or more |
Operating voltage |
2.1V-3.6V |
2.1V-3.6V |
External Size
TRC103 (863 to 960MHz RF transceiver) : A x B x D=5.0 (typ) x 5.0 (typ) x 0.8 (typ) mm

Terminology
*1 |
Protocol technology: |
Technology related to network communications |
*2 |
Machine To Machine (M2M) : |
A system that automatically performs the optimal control enabling machines connected via a network to exchange information without the need for human intervention. |
Related news release
무라타에 대해서
주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.