Rating Company |
Rating |
Announcement Date |
Rating and Investment
Information, Inc. (R&I) |
Issuer Rating |
AA |
January 27, 2020 |
Credit Rating Definitions (Extract from each agency's explanation)
Rating Company |
Rating |
Credit Ratings Definitions |
Rating and Investment
Information, Inc. (R&I) |
AA |
The credit quality is very high.
It is also accompanied by excellent factors. |
As of January 27, 2020
Name |
Rating
(R&I) |
Issue date |
Total amount |
Coupon rate |
Maturity date |
The 1st Series
Unsecured Straight Bonds |
AA |
January 24, 2019 |
40 billion yen |
0.08% per annum |
January 24, 2022 |
The 2nd Series
Unsecured Straight Bonds |
AA |
January 24, 2019 |
60 billion yen |
0.15% per annum |
January 24, 2024 |
The 3rd Series
Unsecured Straight Bonds |
AA |
September 10, 2019 |
50 billion yen |
0.06% per annum |
September 10, 2024 |