Murata Manufacturing Co., Ltd. will expand the lineup of its 0.2-mm thick monolithic ceramic capacitors (GRM series) in the 0201 size (0.6 × 0.3 mm) and the 0402 size (1.0 × 0.5 mm).
The maximum capacitance value of the conventional 0.2-mm thick model in the 0201 size was 0.1 μF. Murata has substantially expanded the capacitance range and developed a 1 μF model.
Likewise, the maximum capacitance value of the 0.2-mm thick model in the 0402 size was 1 μF, and Murata has now developed a 2.2 μF model.
The company has already started providing samples and plans to start mass production in May, 2016.
Background
Mobile electronics, especially smartphones and wearable devices, are becoming smaller, thinner, and more sophisticated, and the percentage of middle- to high-end models is increasing. Given that situation, there is a need for the components used in those devices to become even smaller and thinner. Whereas 0.2-mm thick monolithic ceramic capacitors have already been commercialized, the maximum capacitance values were only 0.1 μF in the 0201 size and 1 μF in the 0402 size, resulting in demand for expansion of the capacitance values, in order to use the products for the decoupling of power lines.
Accordingly, Murata has developed a 1 μF model in the 0201 size and a 2.2 μF model in the 0402 size, and added them to its product lineup.
Features
- With a thickness of only 0.2 mm, the new models will contribute to lower profile devices and modules.
- Commercialization of models with a capacitance value of 1 μF and above makes them perfect for decoupling of power lines.
Applications
Decoupling of smartphones, tablets, laptop PCs, wearable devices, and related modules.
Parts List
0201 size(0.6 × 0.3mm), X5R characteristics, 1µF, M deviation (±20%), rated voltage 6.3V: GRM032R60J105M
0402 size(1.0 × 0.5mm), X5R characteristics, 2.2µF, M deviation (±20%), rated voltage 6.3V: GRM152R60J225M
Electric characteristics
Temperature characteristics:
|
X5R
|
Rated voltage:
|
6.3Vdc
|
Capacitance:
|
1µF, 2.2µF
|
Capacitance deviation:
|
M deviation (±20%)
|
Operating temperature range:
|
-55°C to 85°C
|
External Size
0201 size: L = 0.6±0.09, W = 0.3±0.09, T = 0.20±0.02 (unit: mm)
0402 size: L = 1.0±0.2, W = 0.5±0.2, T = 0.20±0.02 (unit: mm)
Production
The company plans to begin mass production in May, 2016. (samples are available at this time)
Terminology
X5R characteristics:
|
Temperature characteristics such that the capacitance change is no more than ±15% within a temperature range of -55°C to 85°C.
|
주식 회사 무라타 제작소는 기능성 세라믹을 기반으로 전자 디바이스의 연구 개발 • 생산 • 판매를 행하고 있으며, 재료부터 제품까지 일관 생산 체제를 구축하고 있습니다. 또한, 무라타 제품의 90%이상은 해외에서 판매되고 있으며, 국내외로 글로벌 회사를 전개하고 있습니다.