Active Oxygen Module (Ozonizers)
Features and specifications of Ionissimo ozonizer module
Active Oxygen Module (Ozonizers)
Scroll left
Overview
Design Tools
Quality, Safety & Environmental
Where to Buy / Distributor Inventory
Scroll right
Close
Active Oxygen Module (Ozonizers)
Features and specifications of Ionissimo ozonizer module
Ozonizer features
Uses exclusive high-voltage circuit and insulation technology and generator structure design utilizing creepage discharge on the ceramic board surface to generate ozone.
The module structure in which the drive power supply is wired to the ozone generator provides a high degree of design freedom when incorporating the module into the finished product.
Specifications
MHM5 series
Item
MHM500 type
MHM501 type
MHM502 type
Input voltage (VDC)
12.0
(10.8 to 13.2)
12.0
(10.8 to 13.2)
12.0
(10.8 to 13.2)
Input power (W typ.)
2.0
2.4
4.6
Initial value of Ozone amount (mg/H)
1.1 typ.
1.0 typ.
45 typ.
Maximum Duty (%)
30
30
100
Operating Temperature (°C)
HV power supply
−10 to 50
−10 to 50
5 to 60
Operating Temperature (°C)
Ozone generator
−10 to 70
−10 to 50
5 to 60
Operating Humidity (%) *1
HV power supply
20 to 80
20 to 80
20 to 80
Operating Humidity (%) *1
Ozone generator
20 to 80
20 to 95
20 to 90
*
Each measured value is based on our test conditions
*1
No dew deposit
Related Links
Inquiries
Send your inquiry
Avoiding Counterfeit Products
Electronic Components
Ionizers / Active Oxygen Module (Ozonizers)
Active Oxygen Module (Ozonizers)
Features and specifications of Ionissimo ozonizer module
Demonstration Video
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
Active Oxygen Module (Ozonizers)
Features and specifications of Ionissimo ozonizer module
PageTOP