Enter a product part number, or a portion of a part number.
This is a vibration sensor device that can be utilized in the predictive maintenance of production equipment through the monitoring of vibrations. It is ideal to be equipped into machine element components because it has a small SMD shape. It detects high-frequency vibrations up to 11 kHz to contribute to the predictive maintenance of bearings and other components.
Enter a part number into the text box and click the “Search” button to search.
・An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.
Vibration sensor devices monitor the vibrations of equipment to quickly recognize abnormalities! This contributes to the predictive maintenance of equipment.
It is possible to measure the vibration acceleration (11 kHz) of high-frequency components where metals rub against each other with wideband Z-axis detection by using the piezoelectric PZT ceramic vibration detection element that has been cultivated over many years by Murata.
We introduce here examples of vibration sensor device applications.
We have published detailed specs of our vibration sensor devices, various characteristic data, videos such as those on failure detection demos, and other content exclusive to members on the my Murata portal site for engineers.
You can see the detailed specs of our vibration sensor devices here.
You can view a demo video here that clearly shows the detection of failures by vibration sensor devices.
You can view frequency characteristic and temperature characteristic data here.