Pick Up
Language
The product information appearing in back issues of metamorphosis was current at the time of publication but may differ from the latest information in some cases. Please refer to the Murata product website for the latest information on products.
Murata develops and produces high-performance and highly reliable accelerometers, gyro sensors and inclinometers using 3D MEMS processes at Murata Electronics Oy (formerly VTI) and markets them globally. Their robust durability makes them suitable for their target markets with stringent operating conditions such as automobile, industrial and medical applications.
MEMS sensors by Murata Electronics Oy realize high-precision detection through an original technology called 3D MEMS where silicon wafers are deeply etched with reactive ion etching. Use of 3D MEMS technology makes it possible to offer high reliability sensors with stable processes and reasonable cost.
Main features of 3D MEMS technologies are introduced below.
Features of Murata's 3D MEMS Technology
The automobile market is one of the strongest markets for our MEMS sensors. Murata boasts the world's top share in accelerometer for automobiles. In additions to safety features such as ESC (electronic stability control) and ABS (anti-lock braking system) beginning to be mandated by law for new vehicles in developed nations, a series of new features such as EPB (electronic parking brake) and HSA (hill start assist) are being added for safe driving and accident prevention. Murata will continue to develop new products to respond to new needs.
Demands for Murata's MEMS sensors are expanding into industrial applications such as transportation equipment, measurement equipment and construction machinery, as well as medical applications such as minimally invasive diagnostic equipment and implantable devices. We will redouble our effort to discover diverse needs around the world and make more products available to customers.
Via structure is one of the extraction wiring structures for electric signals. Conductive wiring goes through an insulative CAP wafer.
Anodic bonding is one of the methods for joining wafers. Strong atomic level junction can be made by placing a glass wafer on a silicon wafer together and applying appropriate temperature and an electric field.
HSA is an acronym for Hill Start Assist, a system to prevent a vehicle from rolling back when a driver starts up a vehicle uphill.