Murata's strength in measurement technology lies in its ability to measure characteristics and shapes specified in product specifications with high precision, at high volume, and at high speed. Furthermore, its ability to reliably reflect these results in the production process is another major strength.
Murata's electronic components vary widely in size, function, and characteristics. For example, even an ultra-small size like 0.4mm × 0.2mm—too small to pick up with tweezers—can cause customer circuit malfunctions if a single characteristic deviates from specifications. Therefore, even for mass-produced items, full measurement is essential to guarantee characteristics and shapes.
For electrical characteristic assurance, we measure ultra-low capacitance at the pF level and ultra-low resistance at the mΩ level with an accuracy of 0.1% or less. Simultaneously, we have achieved automated measurement technology capable of conveying over 10,000 units per minute while performing 100% sorting. This utilizes circuit designs that operate measuring instruments in multi-channel configurations and employs advanced compensation software. We perform stable, high-precision, high-speed measurements while suppressing noise generated on the production line. For the jigs and fixtures that transport and measure each minute component individually, we utilize precision machining technology cultivated in-house.
For shape and dimensional assurance, visual inspection is critical. Our proprietary optical system design, algorithm design, and handling technology that stabilizes the inspection surface and transport support this precision.
Furthermore, measurement data and defect modes are accumulated in a database. This not only eliminates defective products but also feeds back trends in product characteristic variations to upstream processes.
This leads to continuous quality improvement. In this way, high-precision, high-speed measurement technology and information utilization mechanisms form major pillars supporting Murata's product quality and competitiveness.
Proprietary visual inspection software