Murata's iPaS is not merely an embedded component, but a highly flexible board solution that allows specifications to be customized to match the user's system.
Capacitor iPaS
Capacitor iPaS is a board product with an integrated capacitor, born from the fusion of Murata's conductive polymer aluminum electrolytic capacitor technology and multilayer board technology.
The integrated aluminum electrolytic capacitor is processed into a thin sheet form with a thickness of 0.3 to 0.35 mm (millimeters) through a unique design and manufacturing process, optimized for board integration.
The capacitor features a through-hole internally, while flat copper electrodes on both surfaces enable laser via connections, facilitating electrical connections from the substrate interior to the surface.
Furthermore, its array structure design allows customization of substrate specifications—including impedance characteristics, size, circuit routing, and footprint—to meet user requirements.
Structure of Capacitor embedded substrate
Inductor iPaS
The inductor iPaS is an integrated inductor substrate product incorporating a flat coil.
By arranging multiple coils wound flat in parallel and embedding them within the substrate, it can be used as a power inductor capable of handling currents exceeding 10A (amps).
The coil diameter and wire width can be customized, allowing characteristic values to be adjusted according to the application.
Structure of Inductor embedded substrate