Environment

25F Management and emissions reduction for chemical substances (Totals for Japan)

(t/year)

PRTR
No.
Chemical
name
Emissions Amount transferred
Air emission Releases into public waterways Soil Land-fill Release into sewerage systems Waste transfer Recycling transfer
20 2-aminoethanol 12.5 0.0 0.0 0.0 0.0 16.8 44.7
53 Ethylbenzene 18.1 0.0 0.0 0.0 0.0 2.4 3.2
58 Ethylene glycol monomethyl ether 0.0 0.0 0.0 0.0 0.0 0.0 2.0
73 1-Octanol 0.0 0.0 0.0 0.0 0.0 0.0 0.0
80 Xylene 18.0 0.0 0.0 0.0 0.0 2.4 21.3
82 Silver and its water-soluble compounds 0.0 0.0 0.0 0.0 0.0 7.1 2.2
87 Chromium and trivalent chromium compounds 0.0 0.0 0.0 0.0 0.0 0.3 1.6
132 Cobalt and its compounds 0.0 0.0 0.0 0.0 0.0 0.0 0.0
213 N,N-Dimethylacetamide 9.0 0.0 0.0 0.0 0.0 0.0 36.0
272 Water-soluble copper salts (excluding complex salts) 0.0 0.0 0.0 0.0 0.0 46.6 12.2
300 Toluene 111.2 0.0 0.0 0.0 0.0 2787.3 120.7
308 Nickel 0.0 0.0 0.0 0.0 0.0 46.6 37.9
309 Nickel and its compounds 0.5 0.0 0.0 0.0 0.1 0.0 37.1
333 Hydrazine 0.0 0.0 0.0 0.0 0.0 0.0 0.0
336 Hydroquinone 0.0 0.0 0.0 0.0 0.0 0.0 0.0
343 Pyrocatechol 0.0 0.0 0.0 0.0 0.0 3.8 7.6
354 Dibutyl phthalate 0.0 0.0 0.0 0.0 0.0 0.0 0.0
355 Bis (2-ethylhexyl) phthalate 0.0 0.0 0.0 0.0 0.0 0.0 82.5
374 Hydrogen fluoride and its compounds 0.0 0.0 0.0 0.0 0.0 0.0 5.1
395 Water-soluble salts of peroxydisulfuric acid 0.0 0.0 0.0 0.0 0.0 0.0 111.8
405 Boron and its compounds 0.0 0.0 0.0 0.0 0.0 3.2 0.5
411 Formaldehyde 0.0 1.1 0.0 0.0 0.0 0.0 0.0
412 Manganese and its compounds 0.0 0.0 0.0 0.0 0.0 0.0 3.6
438 Methylnaphthalene 0.0 0.0 0.0 0.0 0.0 0.0 0.0
448 Methylenebis (4,1-phenylene) diisocyanate 0.0 0.0 0.0 0.0 0.0 0.0 0.0
591 Ethyl cyclohexane 0.0 0.0 0.0 0.0 0.0 0.0 0.0
594 Ethylene glycol monobutyl ether 1.3 0.0 0.0 0.0 0.0 0.0 0.6
623 Hexyl acetate 55.0 0.0 0.0 0.0 0.0 0.0 7.7
626 Diethanolamine 0.1 0.0 0.0 0.0 0.0 0.0 7.1
627 Diethylene glycol monobutyl ether 2.8 0.0 0.0 0.0 0.0 0.0 22.8
661 1,2-Dimethoxyethane 0.0 0.0 0.0 0.0 0.0 0.0 0.8
667 Silicon carbide 0.0 0.0 0.0 0.0 0.0 0.0 8.7
674 Tetrahydrofuran 0.0 0.0 0.0 0.0 0.0 0.0 0.0
677 Tetramethylammonium hydroxide 0.0 0.0 0.0 0.0 1.6 0.0 2.6
691 Trimethylbenzene 1.2 0.0 0.0 0.0 0.0 0.0 4.5
697 Lead and its compounds 0.0 0.0 0.0 0.0 0.0 0.0 5.8
731 Heptane 0.7 0.0 0.0 0.0 0.0 0.0 0.3
746 N-Methyl-2-pyrrolidone 8.5 0.0 0.0 0.0 0.0 33.8 57.8