Environment

Product regulation program for environmentally hazardous substances in products (excerpt)

Rank Target substance group
Prohibition Stockholm Convention on Persistent Organic Pollutants (POPs) Annex A, B and C
Rotterdam Convention on the Prior Informed Consent (PIC) Procedure for Certain Hazardous
Chemicals and Pesticides in International Trade Annex Ⅲ
Montreal Protocol Appendixes A, B, C and E
Chemical Weapons Convention Schedule 1 A and B
[JPN] Chemical Substance Control Law
Class Ⅰ Specified Chemical Substance in Paragraph 2 of Article 2
[JPN] Chemical Substance Control Law
Class Ⅱ Specified Chemical Substances in Paragraph 3 of Article 2
[JPN] Occupational Safety and Health Act enforcement ordinance
Substances listed in Article 16, paragraph 1
[JPN] Poisonous and Deleterious Substances Control Law
Specific toxic substances in Paragraph (3) of Article 2
Triethyleneglycol dibutylether
Chloro methyl benzenamines
Specific carcinogenic aromatic amines
N-Phenyl-benzenamine reaction products with styrene and 2,4,4-trimethylpentene (BNST)
Paraquat (alias: 1,1'-Dimethyl-4,4'-bipyridine-1,1'-diium)
1,3,5-Trinitrobenzene
2,4-Dinitrotoluene
Arsenic and its compounds (with some exceptions)
Asbestos
Azo compounds emitting one of the specific carcinogenic aromatic amines
(restricted only for specific use)
Beryllium and its compounds (Beryllium oxide, and used in ceramics)
[EU] Biocidal active substances as defined in EU Regulation 528/2012
(with the exception of biocidal active substances approved or under review by ECHA)
Specific brominated flame retardants (PBB, PBDE, DBDPE…etc.)
Cadmium and its compounds
Chlorinated paraffin (C10-C13)
(alias: Short-chained chlorinated paraffins SCCPs)
Chlorinated paraffin (C14-C17)
(alias: medium-chain chlorinated paraffins and MCCPs)
Specific chlorinated organic solvent
Pentachlorothiophenol
Flame retardants containing chlorine
Hexavalent chromium compounds
Specific substances classified as carcinogenic, mutagenic, or toxic for reproduction
(Specific CMR substances)
Cobalt (Ⅱ) dichloride
Inorganic cyanides
Acrylonitrile
Dimethyl fumarate
Dioxins and related compounds
CFCs, Halons, HCFCs, and HBFCs other than being specified with Montreal Protocol Appendixes A, B, C and E
Perfluorooctanoic acid (alias: PFOA) and its salts; PFOA-related compounds
Perfluoroalkylcarboxylic acids (alias: PFCA) with carbon chain lengths of C9-C21 and their salts and related compounds.
Perfluorooctane sulfonates (alias: PFOS), its salts and related compounds.
Perfluorohexane sulfonates (alias: PFHxS), its salts and related compounds.
Perfluoroalkylsulfonates and its salts and related compounds.
[USA] Long-chain perfluoroalkyl compounds restricted under the Significant New Use Rules (SNUR) of the Toxic Substances Control Act (TSCA)
Fluorinated Green House Gases (PFCs, HFCs, Sulfur hexafluoride)
Halogenated diphenyl methanes
Lead and its compounds restricted under the EU RoHS Directive
Mercury and its compounds
Metal carbonyls
Nickel and its compounds (restricted only to prolonged or repeated contact with human)
Nonylphenolethoxylates (restricted only for specific use)
Oxo-degradable plastic
(Plastic materials that include additives which, through oxidation, lead to the fragmentation of the plastic material into micro-fragments or to chemical decomposition.)
Flame retardant using red phosphorus
Tris (1-azyriidinyl) phosphine oxide
Tris (4-isopropylphenyl) phosphate
[EU] RoHS restricted Specific phthalates (BBP, DEHP, DBP, and DIBP)
[EU] REACH restricted specific phthalates (DIDP, DINP, DNOP)
(restricted only for specific use)
Specific polycyclic aromatic hydrocarbons (Specific PAH)
Radioactive substances
Thallium and its compounds (with some exceptions)
Tri-substituted organostannic compounds
Dibutyl tin compounds (DBT)
Dioctyl tin compounds (DOT) (restricted only for specific use)
[EU] European Parliament and Council Directive 94/62/EC on packaging and packaging waste (Packaging Directive) Heavy metals used in packaging materials (Cd, Cr6+, Hg, Pb)
Formaldehyde
Reduction /
Avoidance
Ethylene glycol ethers and their acetates (specific)
Musk xylene
Arsenic and its compounds (for copper foil for printed circuit boards; for semiconductors)
Beryllium and its compounds (except for ceramic use)
Bromine and bromine containing compounds
Poly vinyl chloride (PVC) and PVC blends
Chlorine and chlorine containing compounds
Perfluoroalkyl substances (alias: PFAS, PFAC)
Isocyanates
Lead and its compounds (Ceramics, glass, high-temperature solder, alloys, etc. that are exempted from the EU RoHS Directive)
Nickel sulfate compounds (except for use in prolonged or repeated contact with human)
Bisphenol A
Phthalates
N,N-dimethylformamide
Polycyclic aromatic hydrocarbons (PAH)
Samarium and its compounds
Organotin compounds
Monitoring IEC62474 Declarable substance groups and declarable substances.
Substances listed on the Global Automotive Declarable Substance List (GADSL)
Aliphatic amines (Monomer, dimer, or trimer)
Aromatic amines
Alkylene glycol ether and its acetates
Antimony and its compounds
Musk ketone
Azo compounds (except emitting specific carcinogenic aromatic amines)
Barium and its compounds
Biphenyls
Bismuth and its compounds
[EU] Biocidal active substances as defined in EU Regulation 528/2012 and approved or under review by ECHA.
Boron and its compounds
[JPN] Chemical Substance Control Law
Monitoring Chemical Substances in Paragraph 4 of Article 2
Chemical Weapons Convention Schedule 2 and 3
Chromium and its compounds (except Hexavalent chromium compounds)
[EU] Hazardous substances of CLP Regulation
Substances classified as carcinogenic, mutagenic, or toxic for reproduction (CMR substances)
Cobalt and its compounds
Copper and its compounds
Fluorine and its compounds
Gold and its compounds
Hydrazine and its related compounds
Magnesium and its compounds
Maleic anhydride
Manganese and its compounds
Natural rubber
Nickel and its compounds (except for use in prolonged or repeated contact with human)
Nitric acid compounds and nitrous acid compounds
Nonylphenolethoxylates (except specific use)
Palladium and its compounds
Phenols
Phosphorus and its compounds
[EU] Substances of Very High Concern (SVHC) of REACH Regulation
Selenium and its compounds
Silver and its compounds
Tantalum and its compounds
Tellurium and its compounds
Thallium and its compounds
Metallic tin and inorganic tin compounds
Vanadium and its compounds
Zinc and its compounds