Murata’s inductor product lineup is built on three core strengths: proprietary material technologies and long-cultivated expertise in winding processes, lamination processes, and photolithography processes. By integrating these strengths, Murata delivers products that achieve both miniaturization and high performance.
Murata combines dielectric technologies cultivated through Multilayer Ceramic Capacitors (MLCC) with in-house-developed magnetic materials with high permeability and low dielectric constant. This combination enables high performance across a wide frequency range. Depending on the application, Murata selectively uses ceramic magnetic materials, metal magnetic materials, non-magnetic ceramic materials, and other material systems. By further combining these materials with magnetic resins, insulating resins, and various other resins, Murata efficiently enhances product performance.
In winding processes, Murata has established technology for winding ultra-fine Cu (copper) wire onto cores as small as 0.6 mm in length. In addition, highly reliable molded resin encapsulation and efficient production equipment enable both mass production and high-mix manufacturing. In lamination and photolithography processes, Murata utilizes technologies for stacking ferrite sheets with thicknesses on the order of several tens of µm (micrometers), as well as photolithography and film technologies that excel at forming complex patterns. Through the optimal combination of these diverse materials and processes, Murata continues to provide the most suitable inductor product lineup for a wide range of devices.
Optimal Inductor Product Proposal Capabilities
Source of inserted image: Advantages of Murata Inductors