Murata’s strength in sensing design technology lies in its comprehensive capability to consistently optimize material design, structural design, electronic circuit design, and software design within the company.
Strengths of Design Technology for Temperature Sensors (NTC Thermistors)
This technology is built on extensive expertise cultivated through the development of Multilayer Ceramic Capacitors (MLCC). By performing material mixing, composition control, and firing profile optimization for semiconductor ceramic materials entirely in-house, Murata achieves diverse and high-quality material designs. By further integrating advanced manufacturing technologies, Murata provides thermistors optimized for specific applications and required characteristics, supporting a wide product lineup that addresses diverse market needs, enabling high-sensitivity temperature detection and enhanced reliability.
In addition, for automotive, industrial, and medical applications, Murata improves temperature measurement accuracy by offering optimal mounting position solutions based on extensive experimental data and proprietary simulation technologies. These solutions are derived from detailed temperature distribution measurements using MOSFETs and electronic substrates, together with thermal analysis verification using CAE software such as Femtet.
Temperature distribution measurement of MOSFET
Strengths of MEMS Sensor Design Technology
The core strength of Murata’s MEMS sensor design lies in the integration of microfabrication technology and advanced signal processing technology. In particular, microfabrication technologies capable of forming high-precision microstructures at the 1–2 µm level enable compact, high-sensitivity, and high-performance devices. By combining these structures with advanced signal processing technologies that suppress variations and noise caused by temperature changes and external stress, Murata ensures stable performance even under harsh environments such as automotive, industrial equipment, and social infrastructure applications. This robust design enables Murata’s MEMS sensors to provide highly reliable and accurate measurements across diverse applications.
This comprehensive capability for consistent optimization forms the core of Murata’s sensing design technology.
Stability of MEMS Sensor Temperature Characteristics