Language
Murata’s technologies are directly aligned with our strategic markets and customers. Murata internal ly develops mater ials, processes, products and production technology. By vertically integrating our manufacturing operation and conducting global and decentralized production, we have optimized the value we can deliver to customers in a swift and timely manner, while leveraging the largest production capacity in the industry.
Murata has established technologies to precisely control ceramic materials and electrode materials that critically determine the properties of electronic components.
From ceramic sheets that are 1 μm or less in thickness to complexly shaped filters created by injection forming, we pursue an ideal shape aligned with each function.
When sintered, ceramic crystal structures shift to achieve certain properties. Sintering is a technique to control these invisible changes within a furnace.
Once materials have gained the desired electric properties from the previous processes up to sintering, ceramics are formed into electronic components through various additional processing.
Once completed, products are delivered to customers only after rigorous testing proves that they are worthy of the Murata label.
Murata produces about 1 trillion capacitors per year as its main product. The total length of 1 trillion capacitors would be equivalent to about 15 laps of the Earth if each capacitator was 0.6mm in length. Murata provides reliable and quality products and services utilizing the platform technologies including material, processing, designing, and production technologies that it has established as well as the global supply system.
Murata’s core competencies 1
The power to read the future
Murata’s core competencies 2
The power to give shape to needs
Murata’s core competencies 3
The power to deliver value