Environment

Environmentally hazardous substances used in processes

Rank Target substance group
Prohibition Stockholm Convention on Persistent Organic Pollutants (POPs) Annex A, B and C
Rotterdam Convention on the Prior Informed Consent (PIC) Procedure for Certain Hazardous Chemicals and Pesticides in International Trade Annex Ⅲ
Montreal Protocol Appendixes A, B, C and E
Chemical Weapons Convention Schedule 1 A and B
[JPN] Chemical Substance Control Law
Class Ⅰ Specified Chemical Substance in Paragraph 2 of Article 2
[JPN] Chemical Substance Control Law
Class Ⅱ Specified Chemical Substances in Paragraph 3 of Article 2
[JPN] Occupational Safety and Health Act enforcement ordinance
Substances listed in Article 16, paragraph 1
[JPN] Poisonous and Deleterious Substances Control Law
Specific toxic substances in Paragraph (3) of Article 2
Triethyleneglycol dibutylether
Chloro methyl benzenamines
N-Phenyl-benzenamine reaction products with styrene and 2,4,4-trimethylpentene (BNST)
Paraquat (alias: 1,1'-Dimethyl-4,4'-bipyridine-1,1'-diium)
1,3,5-Trinitrobenzene
2,4-Dinitrotoluene
Arsenic and its compounds (with some exceptions)
Asbestos
Azo compounds emitting one of the specific carcinogenic aromatic amines
(restricted only for specific use)
Beryllium and its compounds (Beryllium oxide, and used in ceramic production)
Specific brominated flame retardants (PBB, PBDE, DBDPE…etc.)
Cadmium and its compounds
Specific Chemical Weapons (Novichok) Precursors
Chlorinated paraffin (C10-C13)
(alias: Short-chained chlorinated paraffins SCCPs)
Chlorinated paraffin (C14-C17) (alias: medium-chain chlorinated paraffins and MCCPs)
Trichlorobenzenes
1-Chloro-2-bromoethane
Hexachloropropene
Pentachloroethane
1,2,4,5-Tetrachlorobenzene
Chloromethyl methyl ether
1,2-Dichloro Propane
1,1,2,2-Tetrachloroethane
Chlorinated organic compounds classified as soil and ground water pollutant
Tetrachlorobenzenes
Specified chlorine-containing agricultural chemicals
Simazine
Pentachlorothiophenol
Flame retardants containing chlorine
Hexavalent chromium compounds
Specific substances classified as carcinogenic, mutagenic, or toxic for reproduction
(Specific CMR substances)
Inorganic cyanides
Acrylonitrile
Dimethyl fumarate
Dioxins and related compounds
Trichlorobutylene oxide
Epibromohydrin
Carbon oxyfluoride (alias: Carbonic difluoride)
CFCs, Halons, HCFCs, and HBFCs other than being specified with Montreal Protocol Appendixes A, B, C and E
Perfluorooctanoic acid (alias: PFOA) and its salts; PFOA-related compounds
Perfluoroalkylcarboxylic acids (alias: PFCA) with carbon chain lengths of C9-C21 and their salts and related compounds.
Perfluorooctane sulfonates (alias: PFOS), its salts and related compounds.
Perfluorohexane sulfonates (alias: PFHxS), its salts and related compounds.
Perfluoroalkylsulfonates and its salts and related compounds.
[USA] Long-chain perfluoroalkyl compounds restricted under the Significant New Use Rules (SNUR) of the Toxic Substances Control Act (TSCA)
Halogenated diphenyl methanes
Lead and its compounds restricted under the EU RoHS Directive
Mercury and its compounds
Metal carbonyls
Nonylphenolethoxylates (restricted only for specific use)
Oxo-degradable plastic
(Plastic materials that include additives which, through oxidation, lead to the fragmentation of the plastic material into micro-fragments or to chemical decomposition.)
White phosphorus; Yellow phosphorus
Flame retardant using red phosphorus
Tris (1-azyriidinyl) phosphine oxide
Tris(4-isopropylphenyl) phosphate
Specific organophosphorus pesticide
N,N-dimethylformamide
Specific polycyclic aromatic hydrocarbons (Specific PAH)
Radioactive substances
[EU] Authorisation substances of REACH Regulation
Thiobencarb
Thiuram (except for rubber or plastic vulcanization accelerators)
Thallium and its compounds (with some exceptions)
Tri-substituted organostannic compounds
1,3,2,4-Dioxastannaboretane,2,2-dibutyl-4-hydroxy- (Di-μ-oxiso-di-n-butil tin hydroxiboran) (DBB)
Benzene
1,4-dioxane
N-Methyl-2-pyrrolidone (NMP) (restricted only for detergent use)
1-Bromopropane (restricted only for detergent use)
Methanol (restricted only for detergent use)
n-Hexane
Toluene (restricted only for detergent use)
Reduction /
Avoidance
Alkylene glycol ether and its acetates
Beryllium and its compounds (except beryllium oxide and used in ceramic production)
Bismuth and its compounds
Brominated organic solvent and Brominet organic gas
Poly vinyl chloride (PVC) and PVC blends
Chlorine and chlorine containing compounds
Cobalt (Ⅱ) dichloride
Fluorinated Green House Gases (PFCs, HFCs, Sulfur hexafluoride)
Perfluoroalkyl substances (alias: PFAS, PFAC)
Hydrazine and its related compounds
Isocyanates
Lead and its compounds
(Ceramics, glass, high-temperature solder, alloys, etc. that are exempted from the EU RoHS Directive)
Nickel
Nickel sulfate compounds
O- (2,4-dichlorophenyl) =O-ethyl=phenylphosphonothioate
Tris (4-isopropylphenyl) phosphate
[EU] RoHS restricted Specific phthalates (BBP, DEHP, DBP, and DIBP)
N-Methyl-2-pyrrolidone (NMP) (except for detergent use)
N,N-dimethylformamide
Polycyclic aromatic hydrocarbons (PAH)
Samarium and its compounds
Thiuram (for vulcanization accelerators for rubber or plastics)
Thallium and its compounds
Vanadium and its compounds
Formaldehyde
Volatile Organic Compounds (VOC)
Monitoring IEC62474 Declarable substance groups and declarable substances.
Substances listed on the Global Automotive Declarable Substance List (GADSL)
Aliphatic amines (Monomer, dimer, or trimer)
Aromatic amines
Antimony and its compounds
Musk ketone
Arsenic and its compounds (for semiconductors)
Talc (not including asbestiform)
Azo compounds (except emitting specific carcinogenic aromatic amines)
Barium and its compounds
Biphenyls
Biocidal active substances as defined in EU Regulation 528/2012
Boron and its compounds
Bromine and bromine containing compounds
[JPN] Chemical Substance Control Law
Monitoring Chemical Substances in Paragraph 4 of Article 2
Chemical Weapons Convention Schedule 2 and 3
Chromium and its compounds (except Hexavalent chromium compounds)
[EU] Hazardous substances of CLP Regulation
Substances classified as carcinogenic, mutagenic, or toxic for reproduction (CMR substances)
Cobalt and its compounds
Copper and its compounds
Inorganic cyanide complex salt and inorganic cyanate
Organic cyanides other than acrylonitrile
Dibenzofuran
Fluorine and its compounds
Gold and its compounds
Magnesium and its compounds
Maleic anhydride
Manganese and its compounds
Natural rubber
Nickel and its compounds
Nitric acid compounds and nitrous acid compounds
Nonylphenolethoxylates (except specific use)
Palladium and its compounds
Bisphenol A
Phenols
Tricresyl phosphate (TCP)
Phosphorus and its compounds
Phthalates
N,N-Dimethylacetamide (DMAC)
[JPN] PRTR Law Class I Designated Chemical Substance
[EU] Substances of Very High Concern (SVHC) of REACH Regulation
Selenium and its compounds
Silver and its compounds
Sulfur and sulfur containing compounds
Tantalum and its compounds
Tellurium and its compounds
Organotin compounds
Metallic tin and inorganic tin compounds
Zinc and its compounds
[JPN] Industrial Safety and Health Act notifiable substances