--- What does "Small is Dynamic." mean in the context of capacitors?
Yamaguchi: In September 2024, we developed the world's smallest MLCC (*1), and it is indeed
"small." Measuring 0.16 mm x 0.08 mm, it's more than 10,000 times smaller than a grain of rice,
and the side length is the thickness of a single hair. At this size, it's so light that simply
breathing on it can blow it away, so substrate mounting is a huge challenge. For MLCCs that had
already scaled up to mass production, we collaborated on the substrate mounting process with the
mounting machine maker. To be honest, I am still astounded that something this small could be
positioned properly for mounting.
*1 Per research by Murata as of September 18, 2024
Hirai: As for the word "Dynamic," this can describe how our capacitors are also used in
electronic devices that are quite literally in space, including on satellites and the H3 rocket.
And when human lives are at stake, such as in automobile use, the components must be of
especially high quality and performance. A failure to move or react could lead to major
accidents. Especially in space, where components are subject to completely different conditions
than on earth, they cannot be easily replaced. This is why capacitors must be very high quality
and very durable for use over extended periods of time. I am proud that our specifications meet
these rigorous standards, and that our components are trusted for space use.