Examples of Technology Application ~Product Introduction~ Murata's Thermistors: Change Leading the Way to Driving Innovation or Shaping the industry

Key Technologies Used: Green Sheet Process Technology, Inorganic Materials Technology, Heat Treatment Technology, Plating Technology, Application/Solution Design Technology, Sensing Design Technology, Material Analysis Technology, Reliability Technology

Thermistors

Summary

  • Murata's NTC (Negative Temperature Coefficient) thermistors and PTC (Positive Temperature Coefficient) thermistors achieve extremely high precision and reliability. In particular, NTC thermistors achieve stable temperature characteristics and high thermal responsiveness through controlled ceramic material particle size and the multilayer structure technology cultivated in Multilayer Ceramic Capacitors (MLCC). PTC thermistors utilize a layered structure technology that suppresses internal electrode oxidation during ceramic firing, enabling their use as low-resistance, resettable fuses for overcurrent protection.
  • Furthermore, Murata is advancing environmental technologies such as miniaturization of SMD (Surface Mount Device) types and lead-free solder compatibility. By achieving the world's smallest class 0402 size (0.4mm × 0.2mm), it contributes to the miniaturization and high performance of electronic devices.

Murata's thermistors

Product Description

Murata's thermistors are semiconductor devices whose resistance changes in response to temperature variations, enabling them to function as high-precision temperature sensors. They primarily come in two types: NTC and PTC.

NTC thermistors: NTC thermistors are composed of metal oxide ceramics, such as manganese oxide and cobalt oxide, and exhibit a decrease in resistance as temperature rises. They excel in stable temperature characteristics and high thermal responsiveness, widely serving roles in temperature detection and temperature compensation for various devices. They are also characterized by their ease of use, allowing simple temperature detection circuits to be easily implemented with microcontrollers equipped with standard ADCs (analog-to-digital converters).

PTC thermistors: PTC thermistors, also known as POSISTOR, are barium titanate ceramic elements first commercialized by Murata in 1959. They rapidly increase resistance, protecting circuits from overcurrent and overheating during temperature rises. Once the fault condition is resolved, their resistance returns to normal, enabling their use as resettable fuses. They excel in repeated protection operations and stable characteristics.

Circuits and Outputs Using NTC Thermistors for Temperature Detection and Compensation
Circuits and Outputs Using NTC Thermistors for Temperature Detection and Compensation
Circuits and Outputs Using PTC Thermistors for Overcurrent Protection
Circuits and Outputs Using PTC Thermistors for Overcurrent Protection

Product Strengths

Murata's thermistors leverage proprietary material and processing technologies to deliver high precision and reliability as their key strengths.

NTC thermistors: Murata has established proprietary processing technologies that precisely control the particle size and shape of ceramic materials and achieve a high-density, uniform distribution. In addition, by applying thin ceramic sheet lamination technology cultivated through Multilayer Ceramic Capacitors development, Murata has realized more stable temperature characteristics and faster thermal response.

PTC thermistors: A layered structure technology enables ceramic firing while suppressing internal electrode oxidation. Leveraging the characteristics of barium titanate-based materials, we ensure reproducibility of resistance changes and stability during repeated operation, enabling high-precision implementation of safety functions such as overcurrent protection and overheat prevention.

Our seamlessly integrated production system, from raw material blending to manufacturing and inspection, backed by unified global quality control, guarantees a reliable supply and exceptional quality you can trust. Furthermore, we focus on environmental aspects such as lead-free compliance and improved heat and weather resistance. This makes our products widely adopted in temperature detection and protection applications demanding high precision and long-term reliability.

Reliable Temperature Sensing That Determines Design Accuracy
NTC Thermistor Product Lineup Featuring Different Temperature Error Characteristics According to Design Accuracy Requirements
Captures High-Temperature Ranges Without Error Meeting High-Precision Demands
NTC Thermistors with Reduced B-Constant Tolerance in High-Temperature Ranges

Product Evolution

Murata's thermistors have steadily evolved to meet the demands of the times with current demands or current market demands. Today, they have advanced to SMD product types to address the needs for miniaturization and high-density mounting in electronic devices. Notably, achieving the world’s smallest size: 0402 (0.4mm × 0.2mm), thermistors can be mounted even in extremely limited spaces. Some applications where limited spaces appear are smart phones and wearables devices where thermistors are used to contribute to the lighter and more space-efficient devices. This miniaturization is supported by Murata’s advance processing technologies: ceramic particle size control and ultra-thin internal electrodes. Furthermore, while strengthening environmental compatibility through improved heat resistance and lead-free solder compatibility, Murata will continue to provide compact, high-precision, and highly reliable temperature detection and overcurrent protection solutions. Murata achieves this through continuous technological innovation and responding to the development of electronic devices and the diverse needs of societies. Furthermore, in May 2025, Murata commercialized the world's first resin molded NTC thermistor for power semiconductors compatible with wire bonding. This enables accurate temperature detection near power semiconductors, contributing to maximizing device performance.

Ensures Stable Temperature Characteristics While Minimizing Mounting Area
Ensures Stable Temperature Characteristics While Minimizing Mounting Area
The History of Murata Thermistors
The History of Murata Thermistors

Product Applications

Murata's thermistors are utilized in diverse fields, leveraging their high precision and reliability.
In the communications and consumer electronics sector, they are employed for temperature monitoring of batteries and processors in mobile devices such as smartphones and PCs.
In the mobility sector, they are used in battery management systems for electric vehicles (EVs) and hybrid vehicles, as well as for body temperature measurement and internal temperature control in medical devices.
In the industrial equipment sector, they are widely adopted for applications such as overheating detection in motors and inverters, cooling fan control, and short-circuit protection for I/O terminals.
In recent years, with the proliferation of IoT and wearable devices, the demand for miniaturization and higher precision has increased. Murata continues to evolve its technology to meet these needs. In this way, Murata's thermistors play a vital role in supporting the safety, comfort, and energy efficiency of the electronic devices around us.

Check the product information site for product specifications, etc.

Other Practical Examples ~Product Introduction~

Technology