Eco-Products Certified in FY 2018

This is a page on the eco-products that were certified in FY 2018.

Murata develops world's smallest 32.768 kHz MEMS resonator

11/9/2018

In digital equipment such as IoT and wearable devices, electronic components are required to be smaller and more energy-efficient. Thanks to MEMS technology, this product achieves the world’s smallest size and low ESR, which crystal units cannot achieve, to contribute to low power consumption and space saving.

  • Product: 32.768 kHz MEMS resonator
  • Eco-standards: Downsizing, high performance, and energy saving
  • Applications: Personal electronics (smartphones, PCs, home appliances, etc.), healthcare, medical, industrial, as well as communications equipment, and enterprise systems

NFM15PC146R0G3

8/10/2018

Thanks to the adoption of the cutting-edge technology of multilayer ceramic capacitors, this product achieves the world’s highest capacitance, 14uF, as a 1005M size capacitor. It contributes to further downsizing and higher density for smartphones.

  • Product: Three-terminal multilayer ceramic capacitor
  • Eco-standards: Downsizing and high performance
  • Application: Personal electronics (smartphones, etc.)

BLM03EB_SH Series

8/1/2018

This product is a 0603 size ferrite bead (noise filter) that can be used mainly for automobile powertrain/safety applications and that achieves high impedance up to the GHz band.

  • Product: Noise filter
  • Eco-standard: Downsizing
  • Application: Mobility

MYSGK02506BRSR

5/10/2018

This product can be used to supply power to three fields: “industry automation,” “medical equipment,” and “USB PD.”

  • Product: Small DC-DC converter with wide input and output ranges
  • Eco-standards: Downsizing and high performance
  • Applications: Personal electronics (PCs, etc.), industrial as well as communications equipment, and enterprise systems

NFZ03SG_SN0206 Series

5/10/2018

When this product is used in audio circuits of smartphones, portable audio equipment, and other devices, it suppresses voice distortion, maintains high-quality sound, and efficiently eliminates noise. Mass production began in Jan. 2018.

  • Product: Noise filter for audio lines
  • Eco-standard: Downsizing
  • Application: Personal electronics (smartphones, PCs, etc.)

BLM21SP Series

5/10/2018

This product, a 2012 size chip ferrite bead for power supply, can be used for automobile powertrain and safety applications. Mass production began in Mar. 2018.

  • Product: Chip ferrite bead
  • Eco-standards: Downsizing and high performance
  • Application: Mobility