Eco-Products Certified in FY 2022

This is a page on the eco-products that were certified in FY 2022.

Murata commercializes the world's first 3225 size power line wire wound chip common mode choke coil compatible with large currents (up to 1.2A) and wide frequency bands

3/31/2023

This common mode choke coil for high frequencies enables low heat generation and low loss designs by realizing an approximately 50% DC resistance compared with existing models. It will contribute to the downsizing and thinning of electronic substrates in automobiles.

  • Product: Noise suppression products
  • Eco-standards: Downsizing and high performance
  • Application: Mobility

Murata develops the world's smallest Wi-Fi® 6E communications module equipped with Infineon's IC: contributing to speeding up, saving power, and optimizing frequency use in IoT devices

3/31/2023

It is possible to reduce power consumption over the entire system by sending data in a short time and waiting efficiently with an improvement in the Wi-Fi6 communication speed and installation of the Target Wake Time. Moreover, multiple users can efficiently use the finite resource of frequencies with the improvement in the MU-MIMO function and the installation of OFDMA.

  • Product: Communications modules
  • Eco-standards: Downsizing, high performance, and multi-functional
  • Applications: Communications equipment, enterprise systems, industrial equipment, healthcare and medical, and personal electronics

Commercialized 150°C-compatible 1608 and 2012 inch size compact multilayer power inductors for vehicle-mounted DC power supply circuits

03/29/2023

Murata has commercialized the 2012 inch size (LQM21PH_GE Series) and 1608 inch size (LQM18PH_FC Series) compact multilayer power inductors for DC power supply circuits, available for use under high temperature environments of 150°C.

  • Product: Inductor (Coil)
  • Eco-standards: Downsizing, high performance
  • Application: Mobility

Murata commercializes the world's first chip ferrite beads compatible with a rated current of 20A: realizing the world's highest rated current as a chip-type noise suppression product

3/29/2023

We have doubled the rated current from 10A in existing products to 20A. That has made it possible to reduce the number of components up to 50%. This will contribute to reducing the weight and volume of products equipped with this product.

  • Product: Noise suppression products
  • Eco-standards: High performance, reduction in the number of components, energy saving, and longer life
  • Applications: Mobility and industrial equipment

Murata commercializes the world's first chip ferrite beads for automobiles with both measures against noise in a wideband up to 1GHz and large current support

3/29/2023

We have commercialized the BLM21HE series which reduces noise in a wideband from 1,100MHz to 1GHz and also supports large currents of up to 2.3A.

  • Product: Noise suppression products
  • Eco-standards: High performance, multi-functional, and energy saving
  • Applications: Communications equipment, mobility and industrial equipment

Murata developed the world’s smallest UWB communications module using NXP’s IC - Contributing to precision location detection of IoT devices

8/17/2022

UWB function using 6 to 8 GHz frequency band can be easily built into a product. Making full use of RF design technology and compact packaging, the new UWB module contributes to reducing the size and number of parts of customer products.

  • Product: Communications module
  • Eco-standard: Downsizing
  • Applications: Communications equipment, enterprise system, industry automation, and personal electronics

FCNT adopted the piezoelectric film sensor “Picoleaf™” for Raku-Raku smartphones - Contributing to senior-friendly intuitive interface

8/2/2022

This product is a thin, flexible sensor capable of highly sensitive pressing force detection. Combined with a touch panel, it can accurately detect pressing force on any part of the screen. Compared with conventional products, Picoleaf achieved a lower profile, easier assembly, and higher durability.

  • Product: Piezoelectric film sensor
  • Eco-standards: Downsizing and energy reduction
  • Application: Personal electronics

Achieving the highest class DC superposition characteristics in the 3225 size, Murata releases an in-vehicle metal power inductor that can be used under high temperature conditions up to 150°C

8/2/2022

Thanks to its proprietary metal material and optimized coil structure, this product offers world-class electrical characteristics in the 3225 size. With the adoption of technological innovation that delivers both voltage resistance and reliability, the new power inductor contributes to the higher performance of in-vehicle devices.

  • Product: Multilayer power inductor
  • Eco-standard: High performance
  • Application: Mobility