Eco-Products Certified in FY 2019

This is a page on the eco-products that were certified in FY 2019.

Murata Introduces the World's First CAN FD Class 3-compatible Common Mode Choke Coil

9/13/2019

Prior to this product, communication speeds of up to 2 Mbps were supported. Since this product supports CAN FD Class3, it can collect a lot of information at a communication speed of 5Mbps or higher. By doing so, it can highly control energy consumed by the automobile, contributing to energy saving.

  • Product: Common mode choke coil supporting CAN FD Class3
  • Eco-standards: Downsizing and energy saving
  • Application: Mobility

Murata develops some of world's smallest LPWA (Cat.M1/NB-IoT) modules Contributing to IoT implementation in Infrastructure Equipment

9/6/2019

Thanks to the adoption of our unique small design technology and small-sized low-power consumption components, this product is extremely small and consume low power, compared with conventional products. It contributes to the reduction of power consumption and space of smart meters, wearable devices, and other devices.

  • Product: LPWA module supporting LTE Cat.M1/NB-IoT
  • Eco-standards: Downsizing and energy saving
  • Applications: Personal electronics (home appliances, etc.) and healthcare as well as medical equipment
Resin mold product: LBAD0XX1SC (Type1SC) Open in New Window

Expansion of the Inductor Lineup for Power Supply Lines that are Compliant with the PoC High-speed Automotive Interface

9/6/2019

Since in-vehicle PoC deals with broadband signals and needs to maintain high impedance, it requires multiple large and small inductors. However, the LQW32FT Series can reduce the number of inductors. It contributes to system downsizing, space saving, and low DC resistance.

  • Product: Inductor for power lines supporting PoC
  • Eco-standards: Downsizing and high performance
  • Application: Mobility

High Drain & Extended Temperature Lithium Coin Batteries Development for IoT Devices

9/6/2019

These batteries can be used for IoT/LPWA communications equipment such as “LoRa” devices with high peak current of 50mA, which have had difficulty in adopting conventional batteries. Furthermore, their discharge time is approx. three times*1 as long as that of conventional batteries. Therefore, they are able to reduce the frequency of changing batteries and the cost of management.

  • *1.The pulse discharge conditions are a temperature environment of 23°C, 45-mA electric discharge for 3 seconds, and non-electric discharge for 33 seconds.
  • Product: High drain lithium coin battery
  • Eco-standards: Long life and energy saving
  • Applications: Mobility, personal electronics (home appliances, etc.), and healthcare as well as medical equipment